PF3A7□H-L Series 3-Color Display Digital Flow Switch for Large Flow
Option configuration
Reset
Details
Type
-- Please select --
7(Integrated Display)
1
Rated Flow Range (Flow Range)
-- Please select --
03(30 To 3000 L/min)
06(60 To 6000 L/min)
12(120 To 12000 L/min)
2
Flow Type
-- Please select --
H(Large Flow Type)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
10(1)
14(1 1/2)
20(2)
5
Output Specifications
-- Please select --
L(IO-Link:Switch output (N/P))
L3(IO-Link:Switch output (N/P);FUNC:Analog Voltage Output External Input)
L4(IO-Link:Switch output (N/P);FUNC:Analog Current Output External Input)
6
Option
-- Please select --
-(With Lead Wire And M12 Connector (3 m))
Q(Lead Wire And M12-M12 Connector (3 m))
N(Without Lead Wire And M12 Connector)
7
Remote Sensor Unit
-- Please select --
-(Units Selection Function)
M(SI Unit Only)
8
Calibration Certificate
-- Please select --
-(Without Calibration Certificate)
A(With Calibration Certificate)
9
-- UnSelected
-- Selected
-- Selection invalid