PF2W Series For Water Digital Flow Switch Integrated Display Type
Option configuration
Reset
Details
Flow Rate Range
-- Please select --
04(0.5 To 4 L/min)
11(10 to 100 L/min)
20(2 To 16 L/min)
40(5 To 40 L/min)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Output Specifications
-- Please select --
27(NPN Open Collector 2 Outputs)
67(PNP Open Collector 2 Outputs)
4
Lead Wire
-- Please select --
-(Lead Wire With M12 Connector (3 m))
N(Without Lead Wire)
5
Unit Specifications
-- Please select --
-(With Unit Switching Function)
M(Fixed SI Unit)
6
-- UnSelected
-- Selected
-- Selection invalid