PF2W Series For Water Digital Flow Switch/High Temperature Fluid Type Remote Type Remote Type Sensor Unit
Option configuration
Reset
Details
Flow Rate Range
-- Please select --
04(0.5 To 4 L/min)
20(2 To 16 L/min)
40(5 To 40 L/min)
1
Temperature Range
-- Please select --
T(0 To 90°C)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
4
Lead Wire
-- Please select --
-(Lead Wire With M12 Connector (3 m))
N(Without Lead Wire)
5
Output Specifications
-- Please select --
-(Specification:Output For Monitor Unit;Applicable Monitor Unit (Monitor) Model:Series PF2W300)
1(Specification:Output For Monitor Unit + Analog Output (1 To 5 V);Applicable Monitor Unit (Monitor) Model:Series PF2W200/300)
2(Specification:Output For Monitor Unit + Analog Output (4 To 20 mA);Applicable Monitor Unit (Monitor) Model:Series PF2W300)
6
Option (Only For Output Specifications "1")
-- Please select --
-(None)
C(E-con Connector (1 pc.))
7
-- UnSelected
-- Selected
-- Selection invalid