PF2W Series For Water Digital Flow Switch Remote Type Monitor Unit
Option configuration
Reset
Details
Flow Rate Range
-- Please select --
0(Flow Rate Range:0.5 To 4 L/min,2 To 16 L/min,5 To 40 L/min)
3(Flow Rate Range:10 To 100 L/min)
1
Output Specifications
-- Please select --
0(NPN Open Collector 2 Outputs)
1(PNP Open Collector 2 Outputs)
2
Mounting
-- Please select --
A(Panel Mounting)
3
Unit Specifications
-- Please select --
-(With Unit Switching Function)
M(Fixed SI Unit)
4
-- UnSelected
-- Selected
-- Selection invalid