PF2MC7 Series 3-Color 3-Screen IO-Link Compatible Display Digital Flow Switch
Option configuration
Reset
Details
Type
-- Please select --
7(Integrated Display)
1
Rated Flow Range
-- Please select --
102(10 To 1000 L/min)
202(20 To 2000 L/min)
501(5 To 500 L/min)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
04(1/2)
06(3/4)
4
Output Specifications
-- Please select --
L(OUT1: IO-Link/Switch Output (N/P); OUT2: -)
L2(OUT1: IO-Link/Switch Output (N/P); OUT2: Switch Output (N/P)⇔ External Input)
L3(OUT1: IO-Link/Switch Output (N/P); OUT2: Analog Voltage Output)
L4(OUT1: IO-Link/Switch Output (N/P); OUT2: Analog Current Output)
5
Option 1
-- Please select --
-(With Lead Wire And M8 Connector (3 m))
Q(With M12-M8 Conversion Lead Wire (0.1 m))
N(Without Lead Wire And M8 Connector)
6
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
M(Fixed SI Unit)
7
Option 2
-- Please select --
-(None)
R(With Bracket)
8
Calibration Certificate
-- Please select --
-(None)
A(With Calibration Certificate)
9
-- UnSelected
-- Selected
-- Selection invalid