PF2MC7 Series 3-Color 3-Screen Display Digital Flow Switch
Option configuration
Reset
Details
Type
-- Please select --
7(Integrated Display)
1
Rated Flow Range
-- Please select --
102(10 To 1000 L/min)
202(20 To 2000 L/min)
501(5 To 500 L/min)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
04(1/2)
06(3/4)
4
Output Specifications
-- Please select --
A(OUT1:NPN;OUT2:NPN⇔External Input)
B(OUT1:PNP;OUT2:PNP⇔External Input)
C(OUT1:NPN;OUT2:Analog Voltage Output)
D(OUT1:NPN;OUT2:Analog Current Output)
E(OUT1:PNP;OUT2:Analog Voltage Output)
F(OUT1:PNP;OUT2:Analog Current Output)
5
Option 1
-- Please select --
-(With Lead Wire And M8 Connector (3 m))
N(Without Lead Wire And M8 Connector)
6
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
M(Fixed SI Unit)
7
Option 2
-- Please select --
-(None)
R(With Bracket)
8
Calibration Certificate
-- Please select --
-(None)
A(With Calibration Certificate)
9
-- UnSelected
-- Selected
-- Selection invalid