PF2M7-X300 Series Low Particle Generation 2-Color Display Digital Flow Switch
Option configuration
Reset
Details
Type
-- Please select --
7(Integrated Display)
1
Rated Flow Range
-- Please select --
01(0.01 To 1 L/min)
02(0.02 To 2 L/min)
05(0.05 To 5 L/min)
10(0.1 To 10 L/min)
11(1 To 100 L/min)
21(2 To 200 L/min)
25(0.3 To 25 L/min)
50(0.5 To 50 L/min)
2
Port Size
-- Please select --
01(Rc1/8)
02(Rc1/4)
3
Output Specifications
-- Please select --
A(OUT1:NPN;OUT2:NPN)
B(OUT1:PNP;OUT2:PNP)
C(OUT1:NPN;OUT2:Analog 1 To 5 V ⇔ Analog 0 To 10 V)
D(OUT1:NPN;OUT2:Analog 4 To 20 mA)
E(OUT1:PNP;OUT2:Analog 1 To 5 ⇔ Analog 0 To 10 V)
F(OUT1:PNP;OUT2:Analog 4 To 20 mA)
L(OUT1:IO-Link/NPN/PNP;OUT2:-)
L2(OUT1:IO-Link/NPN/PNP;OUT2:NPN/PNP/External Input)
L3(OUT1:IO-Link/NPN/PNP;OUT2:Analog 1 To 5 V ⇔ Analog 0 To 10 V)
L4(OUT1:IO-Link/NPN/PNP;OUT2:Analog 4 To 20 mA)
4
Option 1
-- Please select --
-(Lead Wire With Connector (2 m))
Q(M12 Conversion Lead Wire (0.1 m))
W(Lead Wire With Connector (2 m)+Connector Cover (Silicone Rubber))
N(Without Lead Wire With Connector)
5
Remote Sensor Unit
-- Please select --
-(Unit Selection Function)
M(SI Unit Only)
6
Option 2
-- Please select --
-(None)
R(Bracket (For Without Flow Adjustment Valve))
T(Panel Mount Adapter (For Without Flow Adjustment Valve))
7
Calibration Certificate
-- Please select --
-(Without Calibration Certificate)
A(With Calibration Certificate)
8
Made To Order
-- Please select --
X300(Low Particle Generation)
9
-- UnSelected
-- Selected
-- Selection invalid