PF2D Series For Deionized Water and Chemicals Digital Flow Switch Fluoropolymer Fittings Mounting Type (Space Saving Type)
Option configuration
Reset
Details
Flow Rate Range
-- Please select --
04(0.4 to 4 L/min)
20(1.8 to 20 L/min)
40(4 to 40 L/min)
1
Port Size:(inch)
-- Please select --
11(3/8)
13(1/2)
19(3/4)
2
Output Specification
-- Please select --
1(Output For Monitor Unit + Analog Output (1 to 5 V))
2(Output For Monitor Unit + Analog Output (4 to 20 mA))
3
Option
-- Please select --
-(None)
C(E-con Connector (1 pc.))
4
Size
-- Please select --
11(IN Side:3;OUT Side:3)
13(IN Side:4(Flow Rate Range04:With Reducer,Flow Rate Range20:None);OUT Side:4(Flow Rate Range04:With Reducer,Flow Rate Range20:None))
19(IN Side:5(Flow Rate Range20:With Reducer,Flow Rate Range40:None);OUT Side:5(Flow Rate Range20:With Reducer,Flow Rate Range40:None))
25(IN Side:6(With Reducer);OUT Side:6(With Reducer))
1113(IN Side:3;OUT Side:4(With Reducer))
1311(IN Side:4(With Reducer);OUT Side:3)
1319(IN Side:4;OUT Side:5(With Reducer))
1913(IN Side:5(With Reducer);OUT Side:4)
1925(IN Side:5;OUT Side:6(With Reducer))
2519(IN Side:6(With Reducer);OUT Side:5)
5
-- UnSelected
-- Selected
-- Selection invalid