PF2D Series For Deionized Water And Chemicals Digital Flow Switch Remote Type Sensor Unit
Option configuration
Reset
Details
Flow Rate Range
-- Please select --
04(0.4 to 4 L/min)
20(1.8 to 20 L/min)
40(4 to 40 L/min)
1
Port Size:(inch)
-- Please select --
11(3/8)
13(1/2)
19(3/4)
2
Output Specification
-- Please select --
1(Output For Monitor Unit + Analog Output (1 to 5 V))
2(Output For Monitor Unit + Analog Output (4 to 20 mA))
3
Option
-- Please select --
-(None)
C(E-con Connector (1 pc.))
4
-- UnSelected
-- Selected
-- Selection invalid