PF2A Series For Air Digital Flow Switch High Flow Rate Type Integrated Display Type
Option configuration
Reset
Details
Flow Rate Range
-- Please select --
03(150 to 3000 L/min)
06(300 to 6000 L/min)
12(600 to 12000 L/min)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
10(1)
14(1 1/2)
20(2)
3
Output Specification
-- Please select --
28(NPN Open Collector 1 Output + Analog Output (1 to 5 V))
29(NPN Open Collector 1 Output + Analog Output (4 to 20 Ma))
68(PNP Open Collector 1 Output + Analog Output (1 to 5 V))
69(PNP Open Collector 1 Output + Analog Output (4 to 20 Ma))
4
Lead Wire
-- Please select --
-(Lead Wire With M12 Connector (3 m))
N(Without Lead Wire)
5
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
6
Made To Order
-- Please select --
-(Standard)
X795(Wide Range)
7
-- UnSelected
-- Selected
-- Selection invalid