PF2A Series For Air Digital Flow Switch Integrated Display Type
Option configuration
Reset
Details
Flow Rate Range
-- Please select --
10(1 to 10 L/min)
11(10 to 100 L/min)
21(20 to 200 L/min)
50(5 to 50 L/min)
51(50 to 500 L/min)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
3
Output Specification
-- Please select --
27(NPN Open Collector 2 Outputs)
67(PNP Open Collector 2 Outputs)
4
Lead Wire
-- Please select --
-(Lead Wire With M12 Connector (3 m))
N(Without Lead Wire)
5
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
6
-- UnSelected
-- Selected
-- Selection invalid