PF2A Series For Air Digital Flow Switch Remote Type Monitor Unit
Option configuration
Reset
Details
Flow Rate Range
-- Please select --
0(Flow Rate Range:1 to 10 L/min,5 to 50 L/min)
1(Flow Rate Range:10 to 100 L/min,20 to 200 L/min,50 to 500 L/min)
1
Output Specification
-- Please select --
0(NPN Open Collector 2 Outputs)
1(PNP Open Collector 2 Outputs)
2
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
3
-- UnSelected
-- Selected
-- Selection invalid