PB1313A Series Process Pump (Diaphragm Pump) Wetted Materials: Fluoropolymer Air Operated (External Switching Type)
Option configuration
Reset
Details
Connection Method
-- Please select --
-(Female Thread/Tube Extension)
S(With Nut)
1
Port Size
-- Please select --
01(Main Fluid Connection Size:Female Thread Rc1/8,Connection Size In The Air Side:Female Thread Rc1/8)
1S07(Main Fluid Connection Size:With LQ1 Size 2 Nut,Connection Size in The Air Side:Rc1/8)
1S07F(Main Fluid Connection Size:With LQ1 Size 2 Nut,Connection Size in The Air Side:G1/8)
1S07N(Main Fluid Connection Size:With LQ1 Size 2 Nut,Connection Size in The Air Side:NPT1/8)
3S07(Main Fluid Connection Size:With LQ3 Size 2 Nut,Connection Size in The Air Side:Rc1/8)
3S07F(Main Fluid Connection Size:With LQ3 Size 2 Nut,Connection Size in The Air Side:G1/8)
3S07N(Main Fluid Connection Size:With LQ3 Size 2 Nut,Connection Size in The Air Side:NPT1/8)
F01(Main Fluid Connection Size:Female Thread G1/8,Connection Size In The Air Side:Female Thread G1/8)
N01(Main Fluid Connection Size:Female Thread NPT1/8,Connection Size In The Air Side:Female Thread NPT1/8)
P07(Main Fluid Connection Size:1/4" Tube Extension,Connection Size in The Air Side:Rc1/8)
P07F(Main Fluid Connection Size:1/4" Tube Extension,Connection Size in The Air Side:G1/8)
P07N(Main Fluid Connection Size:1/4" Tube Extension,Connection Size in The Air Side:NPT1/8)
2
-- UnSelected
-- Selected
-- Selection invalid