PB1000A Series Process Pump (Diaphragm Pump) Body Wetted Parts:Polypropylene/Stainless Steel Built-in Solenoid Valve/Air Operated (External Switching Type)
Option configuration
Reset
Details
Actuation
-- Please select --
1(Built-in Solenoid Valve)
3(Air Operated)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Option
-- Please select --
-(None)
B(With Foot)
BN(With Foot,With Silencer)
C(With Bracket Which Can Be Mounted To The Back of The Previous Type)
F(With Bracket Which Can Be Mounted To The Foot At The Back of The Previous Type)
N(With Silencer)
3
Made To Order
-- Please select --
-(Standard)
X16(Liquid Contact Seals SF7000)
X47(With Bracket Which is Interchangeable With Previous Type)
4
-- UnSelected
-- Selected
-- Selection invalid