PAX1000 Series Process Pump Automatically Operated Type, Built-in Pulsation Attenuator (Internal Switching Type)
Option configuration
Reset
Details
Body Material
-- Please select --
1(ADC12(Aluminum))
2(SCS14(Stainless Steel))
1
Actuation
-- Please select --
2(Automatically Operated Type Built-in Pulsation Attenuator)
2
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
3
Bore Size
-- Please select --
02(1/4")
03(3/8")
4
Option
-- Please select --
-(Body only)
N(With Silencer)
5
-- UnSelected
-- Selected
-- Selection invalid