PAP3000 Series Process Pump Clean Room Automatically Operated Type(Internal Switching Type)/Air Operated Type(External Switching Type) With Nut
Option configuration
Reset
Details
Actuation
-- Please select --
0(Automatically Operated)
3(Air Operated)
1
Fitting Type
-- Please select --
1(LQ1)
2(LQ2)
2
Fitting Size
-- Please select --
11(IN Side:3;OUT Side:3)
13(IN Side:4;OUT Side:4)
19(IN Side:5;OUT Side:5)
1113(IN Side:3;OUT Side:4)
1311(IN Side:4;OUT Side:3)
1319(IN Side:4;OUT Side:5)
1913(IN Side:5;OUT Side:4)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Option
-- Please select --
-(None)
B(With Foot)
BN(With Foot,With Silencer)
N(With Silencer)
5
-- UnSelected
-- Selected
-- Selection invalid