PAF5000 Series Process Pump:Automatically Operated Type(Internal Switching Type)/Air Operated Type(External Switching Type) With Nut
Option configuration
Reset
Details
Actuation
-- Please select --
0(Automatically Operated)
3(Air Operated)
1
Fitting Type
-- Please select --
1(LQ1)
3(LQ3)
2
Fitting Size
-- Please select --
19(IN Side:5;OUT Side:5)
25(IN Side:6;OUT Side:6)
1925(IN Side:5;OUT Side:6)
2519(IN Side:6;OUT Side:5)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Option
-- Please select --
-(None)
N(With Silencer)
5
-- UnSelected
-- Selected
-- Selection invalid