PAF3000 Series Process Pump:Automatically Operated Type(Internal Switching Type)/Air Operated Type(External Switching Type) With Nut
Option configuration
Reset
Details
Actuation
-- Please select --
0(Automatically Operated)
3(Air Operated)
1
Fitting Type
-- Please select --
1(LQ1)
3(LQ3)
2
Fitting Size
-- Please select --
13(IN Side:4;OUT Side:4)
19(IN Side:5;OUT Side:5)
1319(IN Side:4;OUT Side:5)
1913(IN Side:5;OUT Side:4)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Option
-- Please select --
-(None)
B(With Foot)
BN(With Foot,With Silencer)
N(With Silencer)
5
Made To Order
-- Please select --
-(Standard)
X68(Products Using Stainless Steel Parts(Body Tightening Bolts,Switching Valves,etc.))
6
-- UnSelected
-- Selected
-- Selection invalid