Stroke Adjustment Unit For Series MY1M
Option configuration
Reset
Details
Bore Size
-- Please select --
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
1
Unit no.
-- Please select --
A1(Stroke Adjustment Unit:A Unit;Mounting Position:Left)
A2(Stroke Adjustment Unit:A Unit;Mounting Position:Right)
H1(Stroke Adjustment Unit:H Unit;Mounting Position:Left)
H2(Stroke Adjustment Unit:H Unit;Mounting Position:Right)
L1(Stroke Adjustment Unit:L Unit;Mounting Position:Left)
L2(Stroke Adjustment Unit:L Unit;Mounting Position:Right)
2
Intermediate Fixing Spacer
-- Please select --
-(Without Spacer,Unit Installed)
6(Short Spacer,Unit Installed)
7(Long Spacer,Unit Installed)
7N(Long Spacer,Spacer Only)
6N(Short Spacer,Spacer Only)
3
-- UnSelected
-- Selected
-- Selection invalid