Stroke Adjustment Unit For MY3M Series
Option configuration
Reset
Details
Guide Type
-- Please select --
M(Slide Bearing Guide Type)
1
Stroke Adjusting Unit Symbol
-- Please select --
A(Stroke Adjustment Unit)
2
Cylinder Bore Size
-- Please select --
16(Bore Size 16 mm)
25(Bore Size 25 mm)
40(Bore Size 40 mm)
63(Bore Size 63 mm)
3
Unit no.
-- Please select --
H1(Stroke Adjustment Unit:H Unit;Mounting Position:Left)
H2(Stroke Adjustment Unit:H Unit;Mounting Position:Right)
L1(Stroke Adjustment Unit:L Unit;Mounting Position:Left)
L2(Stroke Adjustment Unit:L Unit;Mounting Position:Right)
4
Intermediate Fixing Spacer
-- Please select --
-(Without Spacer,Spacer Only)
6(Short Spacer,Unit Installed)
7(Long Spacer,Unit Installed)
7N(Long Spacer,Spacer Only)
6N(Short Spacer,Spacer Only)
5
-- UnSelected
-- Selected
-- Selection invalid