Stroke Adjustment Unit Part No. For MY2H/HT Series
Option configuration
Reset
Details
Guide
-- Please select --
2H(Linear Guide, Single Axis)
2HT(Linear Guide, Double Axis)
1
Bore Size
-- Please select --
16(16 mm)
25(25 mm)
40(40 mm)
2
Unit no.
-- Please select --
H1(Stroke Adjustment Unit:H Unit;Mounting Position:Left)
H2(Stroke Adjustment Unit:H Unit;Mounting Position:Right)
L1(Stroke Adjustment Unit:L Unit;Mounting Position:Left)
L2(Stroke Adjustment Unit:L Unit;Mounting Position:Right)
3
Intermediate Fixing Spacer
-- Please select --
-(Without Spacer,Spacer Only)
6(Short Spacer,Unit Installed)
7(Long Spacer,Unit Installed)
7N(Long Spacer,Spacer Only)
6N(Short Spacer,Spacer Only)
4
-- UnSelected
-- Selected
-- Selection invalid