Mechanically Jointed Rodless Cylinder Cylinder For Driving For MY1HT Series
Option configuration
Reset
Details
Bore Size
-- Please select --
50(Bore Size 50 mm)
63(Bore Size 63 mm)
1
Thread Type
-- Please select --
-(Rc)
TF(G)
TN(NPT)
2
Piping
-- Please select --
-(Standard Type)
G(Centralized Piping Type)
3
Stroke
-- Please select --
200(Stroke 200 mm)
400(Stroke 400 mm)
600(Stroke 600 mm)
800(Stroke 800 mm)
1000(Stroke 1000 mm)
1500(Stroke 1500 mm)
2000(Stroke 2000 mm)
Range
4
-- UnSelected
-- Selected
-- Selection invalid