MXS Series Air Slide Table, Stroke Adjuster (Accessory)
Option configuration
Reset
Details
Adjuster Option
-- Please select --
AS(Extension end adjuster)
AT(Retraction end adjuster)
BS(Extension End Absorber)
BT(Retraction End Absorber)
1
Bore Size
-- Please select --
6(Bore Size 6 mm)
8(Bore Size 8 mm)
12(Bore Size 12 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
2
Symmetric
-- Please select --
-(Standard Type)
L(Symmetric)
3
Adjustment Range
-- Please select --
-(5 mm)
X11(15 mm)
X12(25 mm)
4
-- UnSelected
-- Selected
-- Selection invalid