Stroke Adjuster (Accessories) For MXQR Series
Option configuration
Reset
Details
Adjuster Option
-- Please select --
AS(Extension Stroke End Rubber Stopper)
AT(Retraction Stroke End Rubber Stopper)
BS(Extension Stroke End Absorber(RB))
BT(Retraction Stroke End Absorber(RB))
CS(Extension Stroke End Metal Stopper)
CT(Retraction Stroke End Metal Stopper)
JS(Extension Stroke Stroke End Shock Absorber RJ (Short Stroke Type))
JT(Retraction Stroke Stroke End Shock Absorber RJ (Short Stroke Type))
1
Applicable Bore Size
-- Please select --
6(Φ6mm)
8(Φ8mm)
12(Φ12mm)
16(Φ16)
20(Φ20)
25(Φ25)
2
Adjustment Range
-- Please select --
-(Standard:5 mm)
X11(Adjusting bolt, long specification(Adjustment range: 15 mm))
X12(Adjusting bolt, long specification(Adjustment range: 25 mm))
3
-- UnSelected
-- Selected
-- Selection invalid