Adjuster Options Metal Stopper With Bumper For MXQB Series
Option configuration
Reset
Details
Adjuster Type
-- Please select --
CS(Extension Stroke End Metal Stopper With Bumper)
CT(Retraction Stroke End Metal Stopper With Bumper)
1
Bore Size
-- Please select --
8(Bore Size 8 mm)
12(Bore Size 12 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
2
Made To Order
-- Please select --
-(Standard)
X11(Long Adjustment Bolt(10 mm Longer Adjustment Range))
X12(Long Adjustment Bolt((20 mm Longer Adjustment Range))
X2202(Extension Stroke End Adjuster Fixed From The Axial Direction)
3
-- UnSelected
-- Selected
-- Selection invalid