Adjuster Options For MXQ Series
Option configuration
Reset
Details
Adjuster Type
-- Please select --
AS(Extension Stroke End Rubber Stopper)
AT(Retraction Stroke End Rubber Stopper)
CS(Extension Stroke End Metal Stopper With Bumper)
CT(Retraction Stroke End Metal Stopper With Bumper)
DS(Extension Stroke End Metal Stopper)
DT(Retraction Stroke End Metal Stopper)
JS(Extension Stroke End Shock Absorber)
JT(Retraction Stroke End Shock Absorber)
1
Bore Size
-- Please select --
8(Bore Size 8 mm)
12(Bore Size 12 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
2
Mounting Plate
-- Please select --
-(Without Mounting Plate)
P(With Mounting Plate)
3
Made To Order
-- Please select --
-(Standard)
X11(Long Adjustment Bolt(10 mm Longer Adjustment Range))
X12(Long Adjustment Bolt((20 mm Longer Adjustment Range))
X28(Long Adjustment Nut And Bolt)
X2202(Extension Stroke End Adjuster Fixed From The Axial Direction)
4
-- UnSelected
-- Selected
-- Selection invalid