MXQ Series Air Slide Table Adjusting Bolt/Rubber Stopper (Accessory)
Option configuration
Reset
Details
Bore Size
-- Please select --
6(Bore Size 6 mm)
8(Bore Size 8 mm)
12(Bore Size 12 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
1
Adjustment Range
-- Please select --
-(5 mm)
X11(15 mm)
X12(25 mm)
2
-- UnSelected
-- Selected
-- Selection invalid