Adjuster For MXJ-Z Series
Option configuration
Reset
Details
Adjuster Type
-- Please select --
A(Rubber Stopper Adjuster On Both Ends)
AS(Rubber Stopper Adjuster On One End)
C(Metal Stopper With Bumper Adjuster On Both Ends)
CS(Metal Stopper With Bumper Adjuster On One End)
D(Metal Stopper Adjuster On Both Ends)
DS(Metal Stopper Adjuster On One End)
J(Shock Absorbers Adjuster On Both Ends)
JS(Shock Absorbers Adjuster On One End)
1
Bore Size
-- Please select --
12(12 mm)
16(16 mm)
2
Stroke
-- Please select --
10(Stroke 10 mm)
20(Stroke 20 mm)
30(Stroke 30 mm)
50(Stroke 50 mm)
Range
3
Mounting Bolt
-- Please select --
A(Mounting Adjustment Plate)
B(Mounting Adjustment Plate Switch Rail)
4
Made To Order
-- Please select --
-(Standard)
X11(Long Adjustment Bolt(10 mm Longer Adjustment Range))
X12(Long Adjustment Bolt((20 mm Longer Adjustment Range))
5
-- UnSelected
-- Selected
-- Selection invalid