MWB-UT Series Lock Unit With Rod
Option configuration
Reset
Details
Mounting Style
-- Please select --
B(Basic Style)
F(Flange Style)
L(Axial Foot Style)
1
Model
-- Please select --
32(Applicable Rod Size 12 mm)
40(Applicable Rod Size 16 mm)
50(Applicable Rod Size 20 mm)
63(Applicable Rod Size 20 mm)
80(Applicable Rod Size 25 mm)
100(Applicable Rod Size 30 mm)
2
Port Thread Type
-- Please select --
-(Rc)
TF(G)
TN(NPT)
3
Lock Unit
-- Please select --
UT(Lock Unit)
4
Rod Length
-- Please select --
250(250 mm)
300(300 mm)
Range
5
Made To Order
-- Please select --
-(Standard)
XC35(With Coil Scraper)
XC68(Made of Stainless Steel (For Lock Unit, With Hard Chrome Plating))
X3030A(With Lock Status Indication)
X3030B(With Lock Status Indication With Cap Nut)
X3030C(With Lock Status Indication With Coil Scraper)
X3030D(With Lock Status Indication With Coil Scraper + Cap Nut)
6
-- UnSelected
-- Selected
-- Selection invalid