MWB-UT Series Lock Unit
Option configuration
Reset
Details
Mounting Style
-- Please select --
B(Basic Style)
F(Flange Style)
L(Axial Foot Style)
1
Model
-- Please select --
32(Applicable Rod Size 12 mm)
40(Applicable Rod Size 16 mm)
50(Applicable Rod Size 20 mm)
63(Applicable Rod Size 20 mm)
80(Applicable Rod Size 25 mm)
100(Applicable Rod Size 30 mm)
2
Port Thread Type
-- Please select --
-(Rc)
TF(G)
TN(NPT)
3
Lock Unit
-- Please select --
UT(Lock Unit)
4
Made To Order
-- Please select --
-(Standard)
XC35(With Coil Scraper)
X3030A(With Lock Status Indication)
X3030B(With Lock Status Indication With Cap Nut)
X3030C(With Lock Status Indication With Coil Scraper)
X3030D(With Lock Status Indication With Coil Scraper + Cap Nut)
5
-- UnSelected
-- Selected
-- Selection invalid