Lock Unit For MWB Series
Option configuration
Reset
Details
Bore Size
-- Please select --
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
1
Thread Type
-- Please select --
-(Rc)
TF(G)
TN(NPT)
2
Suffix
-- Please select --
-(Suitable For Standard Cylinder With Lock)
J(Suitable For Cylinder With Lock Which Has The Nylon Tarpaulin Rod Boot)
3
-- UnSelected
-- Selected
-- Selection invalid