MRHQ25D-360-DIU00111-□ Series Rotary Gripper (Shaft Specification) 3-Finger
Option configuration
Reset
Details
Specifications
-- Please select --
DIU00111(Shaft Specification 3-finger Type)
1
Type of Aauto Switch For Gripper Oopening/Closing
-- Please select --
-(Without Auto Switch (With Built-in Magnet))
M9BV(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BVZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9NV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
2
Number Of Auto Switches For Gripper Oopening/Closing
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
3
-- UnSelected
-- Selected
-- Selection invalid