MQQ Series Compact Low Friction Cylinder Metal Seal
Option configuration
Reset
Details
Type
-- Please select --
L(Lateral Load Resisting Type(Built-L In Ball Bushing))
T(Standard Type)
1
Mounting
-- Please select --
B(Through-hole·Double end tapped (Standard))
D(Double Clevis)
F(Rod Side Flange Style)
G(Head Flange Style)
L(Foot Style)
2
Bore Size
-- Please select --
10(Bore Size 10 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
30(Bore Size 30 mm)
40(Bore Size 40 mm)
3
Port Thread Type
-- Please select --
-(M Thread(Φ10 To Φ20),Rc(Φ25 To Φ40))
TF(G)
TN(NPT)
4
Cylinder Stroke
-- Please select --
10(Standard Stroke 10 mm)
25(Standard Stroke 25 mm)
30(Standard Stroke 30 mm)
40(Standard Stroke 40 mm)
50(Standard Stroke 50 mm)
60(Standard Stroke 60 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
Range
5
Action
-- Please select --
D(Double Acting)
6
Body Option
-- Please select --
-(Standard (Rod End Female Thread))
M(Rod End Male Thread)
7
-- UnSelected
-- Selected
-- Selection invalid