MQP Series Low Friction Cylinder(Single Acting) Metal Seal
Option configuration
Reset
Details
Bore Size
-- Please select --
4(Bore Size 4 mm)
6(Bore Size 6 mm)
10(Bore Size 10 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
1
Cylinder Stroke
-- Please select --
10(Standard Stroke 10 mm)
Range
2
Action
-- Please select --
S(Special Single Acting (Piston Retraction By External Force))
3
-- UnSelected
-- Selected
-- Selection invalid