MQM Series Lateral Load Resisting Low Friction Cylinder Metal Seal
Option configuration
Reset
Details
Type
-- Please select --
L(Lateral Load Resisting Type(Built-L In Ball Bushing))
1
Mounting
-- Please select --
B(Basic Type)
C(Single Clevis Type (Non-integrated Type))
D(Double Clevis)
F(Rod Side Flange Style)
G(Head Flange Style)
L(Foot Style)
2
Bore Size
-- Please select --
6(Bore Size 6 mm)
10(Bore Size 10 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
3
Port Thread Type
-- Please select --
-(M Thread(Φ10 to Φ16),Rc(Φ20 to Φ25))
TF(G)
TN(NPT)
4
Function
-- Please select --
-(Standard)
H(High Speed/High Frequency Type (Without Fixed Orifice))
5
Cylinder Stroke
-- Please select --
15(Standard Stroke 15 mm)
30(Standard Stroke 30 mm)
45(Standard Stroke 45 mm)
60(Standard Stroke 60 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
Range
6
Action
-- Please select --
D(Double Acting)
7
-- UnSelected
-- Selected
-- Selection invalid