MHZAJ2 Series Air Gripper Parallel Style Linear guide Type Compact Series (Without Auto Switch) With dust cover Type
Option configuration
Reset
Details
Action
-- Please select --
C(Single Acting (Normally Closed))
D(Double Acting)
S(Single Acting (Normally Open))
1
Finger Option
-- Please select --
-(Basic Type)
1(Side tapped mounting)
2(Through-Holes In Opening/Closing Direction)
2
Body Option
-- Please select --
-(Basic Type)
E(End boss type,Side ported)
H(End boss type,Axial ported With Φ4 hose nipple)
K(End boss type,Axial ported With Φ4 One-touch fitting)
M(End boss type,Axial ported With M3 port)
3
Dust Cover Type
-- Please select --
-(Chloroprene Rubber (CR))
S(Silicon Rubber)
F(Fluororubber (FKM))
4
Made To Order
-- Please select --
-(Standard)
X4(Heat Resistance (100°C))
X5(Fluororubber Seal)
X12(Opening direction spring assist)
X53(EPDM Seal/Fluorine Grease)
X56(Axial Ported)
X63(Fluorine Grease)
X64(Finger Side Tapped Mounting)
X65(Finger Through-Holes)
X79A(Grease For Food Processing Machines)
X79(Grease For Food Processing Machines/Fluorine Grease)
X81A(Anti-Corrosive Treatment of Finger)
X81B(Anti-Corrosive Treatment of Finger, Guide And Joint)
5
-- UnSelected
-- Selected
-- Selection invalid