MA2 Series AHC System/Auto Hand Changing System MHZ2 Air Gripper For AHC
Option configuration
Reset
Details
Bore Size
-- Please select --
10(Bore Size 10 mm)
16(Bore Size 16 mm)
1
Finger Position
-- Please select --
-(Standard)
N(Narrow Type)
2
Auto Switch
-- Please select --
-(Without Auto Switch)
Y69A(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y69B(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
3
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
4
-- UnSelected
-- Selected
-- Selection invalid