MHCA2 Series Air Gripper Angular Style Standard Type Bore SizeΦ6 Short body Type
Option configuration
Reset
Details
Action
-- Please select --
D(Double Acting)
S(Single Acting)
1
Finger Option
-- Please select --
-(None)
1(Side Tapped Mounting)
2(Through-holes In Opening/Closing Direction)
2
Body Option
-- Please select --
-(Standard)
E(Side Ported(Double acting/Single acting))
H(Axial ported With Φ4 Hose Nipple(Single Acting))
K(Axial Ported With One-touch Fitting(Single acting))
M(Axial M3 Port(Single Acting))
3
Made To Order
-- Please select --
-(Standard)
X4(Heat Resistance (100°C))
X5(Fluororubber Seal)
X53(EPDM Seal/Fluorine Grease)
X56(Axial Ported)
X63(Fluorine Grease)
X64(Finger Side Tapped Mounting)
X65(Finger Through-Holes)
X79(Grease For Food Processing Machines/Fluorine Grease)
X79A(Grease For Food Processing Machines)
X81A(Anti-Corrosive Treatment of Finger)
4
-- UnSelected
-- Selected
-- Selection invalid