MDUKA40-X2349 Series Plate Clamp Cylinders/With Magnetic Field Resistant Auto Switch
Option configuration
Reset
Details
Stroke
-- Please select --
50(Stroke 50 mm)
75(Stroke 75 mm)
100(Stroke 100 mm)
125(Stroke 125 mm)
150(Stroke 150 mm)
Range
1
Auto Switch
-- Please select --
-(Without Auto Switch (Built-In Magnet))
P4DWL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P4DWSC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWSE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC20~28V))
2
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
3
-- UnSelected
-- Selected
-- Selection invalid