MBB.jpg
MBB Series Air Cylinder: With End Lock
Option configuration
With Auto Switch(Built-in Magnet)
1
Mounting Style
2
Bore Size
3
Port Thread Type
4
Cylinder Stroke Range 
5
Suffix For Cylinder
6
Lock Position
7
Manual Release Type
8
Dual Stroke Mark
9
Cylinder Stroke 2 Range 
10
Suffix For Cylinder2
11
Lock Position2
12
Manual Release Type2
13
Auto Switch
14
Number Of Auto Switches
15
Made To Order
16
-- UnSelected -- Selected -- Selection invalid