MB1K-Z.jpg
MB1K-Z Series Square Tube Type Air Cylinder:Non-rotating Rod Type Double Acting,Single Rod
Option configuration
With Auto Switch(Built-in Magnet)
1
Mounting Style
2
Bore Size
3
Port Thread Type
4
Cylinder Stroke Range 
5
Suffix
6
Stroke Adjustment Symbol
7
Dual Stroke Mark
8
Cylinder Stroke 2 Range 
9
Suffix 2
10
Accessories1
11
Accessories2
12
Auto Switch
13
Number Of Auto Switches
14
Made To Order
15
-- UnSelected -- Selected -- Selection invalid