MACM Series Centering Unit Corresponding To The Electronics Industry
Option configuration
Reset
Details
Max. Allowable Load Weight
-- Please select --
2(2KN)
4(4KN)
6(6KN)
10(10KN)
1
Stroke
-- Please select --
12(Stroke 12 mm)
20(Stroke 20 mm)
30(Stroke 30 mm)
50(Stroke 50 mm)
Range
2
Table Option
-- Please select --
G(Stainless Steel (Polished Finish))
N(Cast Nylon)
S(Stainless Steel (Cut Finish))
U(Ultra High Molecular Weight Polyethylene)
3
Sensor Option
-- Please select --
-(Unsupported)
P(Location Of Sensor Mounting Bolts:Port Side)
B(Location Of Sensor Mounting Bolts:Port Back Side)
4
Vacuum Port
-- Please select --
-(No)
V(Yes)
5
-- UnSelected
-- Selected
-- Selection invalid