MA3 Series AHC System/Auto Hand Changing System AHC Unit
Option configuration
Reset
Details
Work Load
-- Please select --
3(Work Load 5 kg)
1
Positioning
-- Please select --
1(Ball Coupling)
2(Curved Coupling)
2
Operation
-- Please select --
0(Single Acting)
1(Double Acting)
3
Electric Specifications
-- Please select --
A(D-sub Connector)
B(D-sub Connector(With Socket Side Connector))
C(D-sub Connector(With Socket Side Connector With 3 m Cable))
N(Soldering)
4
Air Connection Size
-- Please select --
M5(M5X0.8)
5
Robot Adapter
-- Please select --
-(Without Robot Adapter)
R1(Φ10 Applicable Shaft Diameter)
R2(Φ11 Applicable Shaft Diameter)
R3(Φ14 Applicable Shaft Diameter)
R4(Φ15 Applicable Shaft Diameter)
R5(Φ20 Applicable Shaft Diameter)
R6(Φ25 Applicable Shaft Diameter)
S6(Φ24 Applicable Shaft Diameter)
6
-- UnSelected
-- Selected
-- Selection invalid