MA2 Series AHC System/Auto Hand Changing System AHC Unit
Option configuration
Reset
Details
Work Load
-- Please select --
2(Work Load 3 kg)
1
Electric Specifications
-- Please select --
N(Soldering)
2
Air Connection Size
-- Please select --
M3(M3X0.5)
3
Robot Adapter
-- Please select --
-(Without Robot Adapter)
R1(Φ10 Applicable Shaft Diameter)
R2(Φ11 Applicable Shaft Diameter)
R3(Φ14 Applicable Shaft Diameter)
R4(Φ15 Applicable Shaft Diameter)
R5(Φ20 Applicable Shaft Diameter)
S1(Φ8 Applicable Shaft Diameter)
4
-- UnSelected
-- Selected
-- Selection invalid