LVW Series PVC Quick Drain Valve
Option configuration
Reset
Details
Series
-- Please select --
60(Body class 6; Orifice dia. φ25)
80(Body class 8; Orifice dia. φ40)
90(Body class 9; Orifice dia. φ65,φ80)
1
Bore Size
-- Please select --
25A(Φ32)
32A(Φ38)
40A(Φ48)
50A(Φ60)
65A(Φ75)
80A(Φ89)
2
Pilot Port Type
-- Please select --
-(Rc1/8)
N(NPT1/8)
3
O-Ring Material
-- Please select --
-(FKM)
N(EPDM)
4
-- UnSelected
-- Selected
-- Selection invalid