LVQS.jpg
LVQS Series High Purity Chemical Valve Non-Metallic Exterior, Air Operated Insert Bushing, Integral Fitting Type Space Saving/Space Saving Connection
Option configuration
Body Class
1
Valve Model
2
Body Type
3
Fitting Type
4
Applicable Tubing Size
5
Pilot Port Type
6
Pilot Port Direction
7
Option 1
8
Option 2
9
-- UnSelected -- Selected -- Selection invalid