LVQHS-Z Series High Purity Chemical Valve Non-Metallic Exterior, Manually Operated Flare, Integral Fitting Type Space Saving/Space Saving Connection
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2; Orifice dia. φ4)
3(Body class 3; Orifice dia. φ8)
4(Body class 4; Orifice dia. φ10)
5(Body class 5; Orifice dia. φ16)
6(Body class 6; Orifice dia. φ22)
1
Applicable Tubing Size
-- Please select --
07(Fitting size: 2)
11(Fitting size: 3)
13(Fitting size: 4)
19(Fitting size: 5)
25(Fitting size: 6)
2
Vent Port Type
-- Please select --
-(Threaded NPT 1/8)
R(Threaded Rc 1/8)
3
Handle operation
-- Please select --
1(90° turn type)
4(Multi-turn Type (With Indicator))
4
Option
-- Please select --
-(None)
K(Buffer material FFKM)
N(For ammonium hydroxide)
5
-- UnSelected
-- Selected
-- Selection invalid