LVQH-T Series High Purity Chemical Valve Non-Metallic Exterior, Manually Operated Tube Extension Integral Fitting Type
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2; Orifice dia. φ4)
3(Body class 3; Orifice dia. φ8)
4(Body class 4; Orifice dia. φ10)
5(Body class 5; Orifice dia. φ16)
6(Body class 6; Orifice dia. φ22)
1
Applicable Tubing Size
-- Please select --
06(Metric Size:Φ6)
07(Inch Size:1/4")
10(Metric Size:Φ10)
11(Inch Size:3/8")
12(Metric Size:Φ12)
13(Inch Size:1/2")
19(Metric Size:Φ19;Inch Size:3/4")
25(Metric Size:Φ25;Inch Size:1")
2
Vent Port Type
-- Please select --
-(Threaded NPT 1/8)
R(Threaded Rc 1/8)
3
Handle operation
-- Please select --
1(90° turn type)
4(Multi-turn Type (With Indicator))
4
Option
-- Please select --
-(None)
K(Buffer material FFKM)
N(For ammonium hydroxide)
5
-- UnSelected
-- Selected
-- Selection invalid