LVQ-Z Series High Purity Chemical Valve Non-Metallic Exterior, Air Operated Flare Integral Fitting Type Hyper Fitting
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2; Orifice dia. φ4)
3(Body class 3; Orifice dia. φ8)
4(Body class 4; Orifice dia. φ10)
5(Body class 5; Orifice dia. φ16)
6(Body class 6; Orifice dia. φ22)
1
Valve Model
-- Please select --
0(N.C.)
1(N.O.)
2(Double Acting)
2
Applicable Tubing Size
-- Please select --
03(Metric Size:3X2;Inch Size:1/8"X0.086")
04(Metric Size:4X3)
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
19(Metric Size:19X16;Inch Size:3/4"X5/8")
25(Metric Size:25X22;Inch Size:1"X7/8")
3
Pilot Port Type
-- Please select --
-(With LQ3 fitting Connection tubing size 1/8" x 0.086" (3 x 2))
R(Threaded Rc 1/8)
M(With LQ3 fitting Connection tubing size 4 x 3)
N(Threaded NPT 1/8)
4
Pilot Port Direction
-- Please select --
-(IN Side(Standard))
P2(45°)
P3(90°)
P4(135°)
P5(180°)
P6(225°)
P7(270°)
P8(315°)
5
Option 1
-- Please select --
-(None)
1(With Flow Rate Adjustment)
2(With by-pass)
3(With flow rate adjustment & by-pass)
4(With Indicator)
5(High back pressure (0.42 MPa))
6(High Back Pressure With Flow Rate Adjustment)
7(High back pressure With by-pass)
8(High back pressure With flow rate adjustment & by-pass)
9(High Back Pressure With Indicator)
24(With indicator & by-pass)
6
Option 2
-- Please select --
-(None)
P(High flow type)
J(For high temperature)
K(Buffer material FFKM)
N(For ammonium hydroxide)
7
-- UnSelected
-- Selected
-- Selection invalid