LVQ-T Series High Purity Chemical Valve Non-Metallic Exterior, Air Operated Tube Extension Integral Fitting Type
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2; Orifice dia. φ4)
3(Body class 3; Orifice dia. φ8)
4(Body class 4; Orifice dia. φ10)
5(Body class 5; Orifice dia. φ16)
6(Body class 6; Orifice dia. φ22)
1
Valve Model
-- Please select --
0(N.C.)
1(N.O.)
2(Double Acting)
2
Applicable Tubing Size
-- Please select --
06(Metric Size:Φ6)
07(Inch Size:1/4")
10(Metric Size:Φ10)
11(Inch Size:3/8")
12(Metric Size:Φ12)
13(Inch Size:1/2")
19(Metric Size:Φ19;Inch Size:3/4")
25(Metric Size:Φ25;Inch Size:1")
3
Pilot Port Type
-- Please select --
-(With LQ1 fitting Connection tubing O.D. 1/8" (φ3))
R(Threaded Rc 1/8)
M(With LQ1 fitting Connection tubing O.D. φ4)
N(Threaded NPT 1/8)
4
Pilot Port Direction
-- Please select --
-(IN Side(Standard))
P2(45°)
P3(90°)
P4(135°)
P5(180°)
P6(225°)
P7(270°)
P8(315°)
5
Option 1
-- Please select --
-(None)
1(With Flow Rate Adjustment)
2(With by-pass)
3(With flow rate adjustment & by-pass)
4(With Indicator)
5(High back pressure (0.42 MPa))
6(High Back Pressure With Flow Rate Adjustment)
7(High back pressure With by-pass)
8(High back pressure With flow rate adjustment & by-pass)
9(High Back Pressure With Indicator)
6
Option 2
-- Please select --
-(None)
P(High flow type)
J(For high temperature)
K(Buffer material FFKM)
N(For ammonium hydroxide)
7
-- UnSelected
-- Selected
-- Selection invalid